Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41

092576 41

Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41

Version: VARIO Dynamics Pro safety shoes with VARIO Multiflex technology for a low shoe weight.Upper material of very light microfibre.Breathable functional lining.TPU Athletic ESD outer sole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD).SECURA FLEX textile penetration protection.VARIO DYNAMICS PRO. Lace-up boots of seam-free construction. Dust flap. Padded edges. - Standard: EN ISO 20345 S3 SRC - Note: Standard version NB, see No. 092575. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Aluminium - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
361,000x251,000x134,000 mm
Weight
1.486 kg
Thickness
134,000
Length
361,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41
Lace-up boot, black/blue VD PRO 1800 SF ESD, S3 XB, EU shoe size: 41