Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46

092542 46

Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46

Version: Lightweight and flexible safety shoes support the natural movements of the foot.Breathable functional lining.VARIO Vitality multi-zone damping .ERGO-SOFT full-size comfort insole with damping effect and excellent moisture absorbency.Aluminium toecap.TPU Athletic outer sole.Very good abrasion resistance and non-slip properties.ESD security. VARIO Dynamics PRO safety shoe with VARIO Multiflex technology for a low shoe weight.Upper made of a very light microfibre.Breathable functional lining.TPU Athletic ESD outer sole, light blue.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharges (ESD). Shoe of seam-free construction. Dust tongue, appliques on the upper part of the shoe. - Standard: EN ISO 20345:2011 S1 SRC - Note: Stock goods in the EU shoe sizes 39 – 46. Can be ordered in the EU shoe sizes 36 – 50. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
350,000x250,000x120,000 mm
Weight
1.557 kg
Thickness
120,000
Length
350,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46
Lace-up boot, black/blue VD PRO 1800 ESD, S2 XB, EU shoe size: 46