Lace-up boot, anthracite OSLO Bau GORE II, S3 XB 39

092786 39

Lace-up boot, anthracite OSLO Bau GORE II, S3 XB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 XB 39

OSLO Bau GORE II lace-up boots with GORE-TEX membrane for a breathable but still waterproof upper material made of supple waterproof leather.Closed tongue.Perbunan Alpine sole, anthracite.Padded edges.Real leather insole.ERGO-COOL comfort mid-sole inlay.EN ISO 20345:2011 S3 SRC CI HROStock goods in the EU shoe sizes 39 – 46, can be ordered in the EU shoe sizes 39 – 51.

Details
Description
Dimensions
361,000x305,000x139,000 mm
Weight
1.902 kg
Thickness
139,000
Length
361,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, anthracite OSLO Bau GORE II, S3 XB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 XB 39