Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39

092785 39

Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39

OSLO Bau GORE II lace-up boots with GORE-TEX membrane for a breathable but still waterproof upper material made of supple waterproof leather.Closed tongue.Perbunan Alpine sole, anthracite.Padded trim.Real leather inner sole.ERGO-COOL comfort footbed insole.EN ISO 20345:2011 S3 SRC CI HROWide version XB, see No. 092786. Stock goods in the EU shoe sizes 39 – 46, can be ordered in the EU shoe sizes 39 – 51.

Details
Description
Dimensions
357,000x310,000x142,000 mm
Weight
1.91 kg
Thickness
142,000
Length
357,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB 39