Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50

092785 50

Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50

Version: OSLO Bau GORE II lace-up boots with GORE-TEX membrane for a breathable but still waterproof upper material made of supple waterproof leather.Closed tongue.Perbunan Alpine sole, anthracite.Padded trim.Real leather inner sole.ERGO-COOL comfort footbed insole. - Standard: EN ISO 20345:2011 S3 SRC CI HRO - Note: Wide version XB, see No. 092786. Stock goods in the EU shoe sizes 39 – 46, can be ordered in the EU shoe sizes 39 – 51. - Note re advertising text: - Protection class: S3 - Material of protective toe-cap: Steel - Puncture resistance: Steel - Behaviour of outer sole in response to contact temperature (melting point of the outer sole): Over 200°C °C - Cold insulation: Down to -20°C - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
2.75 kg
Thickness
0,000
Length
0,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50
Lace-up boot, anthracite OSLO Bau GORE II, S3 NB, EU shoe size: 50