Insoles, grey/yellow Ortho-Soft ESD LOW 45

092824 45

Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45

Flexible insole with damping over the entire tread to relieve painful and sensitive pressure points. Suitable for ESD shoes. Lightweight support of the longitudinal arch, especially suitable for flat feet.Suitable for all Steitz Secura shoes. When replacing with a similar, identical insole, the shoe retains its tested protection properties.

Details
Description
Dimensions
357,000x112,000x32,000 mm
Weight
0.119 kg
Thickness
32,000
Length
357,000
Import Code Number
64069050
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45
Insoles, grey/yellow Ortho-Soft ESD LOW 45