Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43

092824 43

Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43

Version: Flexible insole with damping over the entire tread to relieve painful and sensitive pressure points. Suitable for ESD shoes. Lightweight support of the longitudinal arch, especially suitable for flat feet. - Application: Suitable for all Steitz Secura shoes. When replacing with a similar, identical insole, the shoe retains its tested protection properties.

Details
Description
Dimensions
354,000x112,000x32,000 mm
Weight
0.116 kg
Thickness
32,000
Length
354,000
Import Code Number
64069050
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43
Insoles, grey/yellow Ortho-Soft ESD LOW, EU shoe size: 43