Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58

091825 58

Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58

Version: Wind-resistant and water-repellent soft shell jacket with reflective elements on the front and back, for better visibility. Pressure up to 8000 mm water column. Good fit due to adjustable sleeve cuffs with hook and loop fastening and elastic inner cuffs. An extended back keeps the kidney area warm whilst working in a kneeling position. Hood with rubber pull cord.Two side pockets with zip fastener.Two breast pockets with zip fastener.Two inside pockets. - Standard: Wind-resistant and water-repellent soft shell jacket with reflective elements on the front and back, for better visibility. Pressure up to 8000 mm water column. Good fit due to adjustable sleeve cuffs with hook and loop fastening and elastic inner cuffs. An extended back keeps the kidney area warm whilst working in a kneeling position. - Fabric composition: 100% polyester - Material weight/fabric density: 320 g/m 2 - Washing: 30 °C coloureds

Details
Description
Dimensions
403,000x315,000x73,000 mm
Weight
0.895 kg
Thickness
73,000
Length
403,000
Import Code Number
62034311
Package Quantity
1
Manufacturer
HELLY HANSEN
If you want to buy this product or to receive more information please log in
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58
Work trousers CHELSEA EVOLUTION, black / orange, Clothing size DE: 58