Work shorts CANVAS 320, navy, Size: 3XL

091381 3XL

Work shorts CANVAS 320, navy, Size: 3XL
Work shorts CANVAS 320, navy, Size: 3XL

Version: Robust work clothing line canvas 320 offers high protection for a wide variety of working conditions. With elasticated waistband for a comfortable fit. Tear-resistant and abrasion resistant due to Cordura reinforcement for areas subject to higher wear and tear. Thanks to the Teflon reinforcement, the easy-care fabric is dirt-repellent and water-repellent. With reflective piping of 3M Scotchlite reflective material for better visibility in the dark. Work shorts for use in warm working conditions. Reinforced back pockets.Two side pockets of Cordura.Double ruler pocket of Cordura.Thigh pocket with patch mobile phone pocket.Zip fastener flies. - Note: Work shorts in colour combination black under No. 091382. Available in other colours on request. Size table showing equivalent international sizes can be found on our overview page. - Fabric composition: 35% cotton - Fabric composition: 65% polyester - Material weight/fabric density: 320 g/m 2 - Washing: 60 °C coloureds - Unisex size: 3XL

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.55 kg
Thickness
0,000
Length
0,000
Import Code Number
62034390
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Work shorts CANVAS 320, navy, Size: 3XL
Work shorts CANVAS 320, navy, Size: 3XL