Work jacket Highline, slate grey / black, Made-up size DE: 64

091312 64

Work jacket Highline, slate grey / black, Made-up size DE: 64
Work jacket Highline, slate grey / black, Made-up size DE: 64

Version: The fresh and modern Highline collection of high quality, non-abrasive, and non-shrinking fabric mixture in a three-colour look. Contrast colours of highly wear-resistant canvas. Hard-wearing three-row seams at all stress points. Many practical details such as mobile phone pockets and waistband adjustment. Work jacket with expansion pleat in the back and elasticated cord in the waistband for optimum wearer comfortTwo breast pockets with flaps and hook and loop fastening.Concealed front zip fastener.Mobile phone pocket on the left sleeve.Two side patch pockets.Adjustable cuff with hook and loop fastening. - Note: This sizes listed in the shop are the DE clothing sizes. Please see the size table or the technical data for the corresponding sizes for your country. Please check the QR code for further information on sizes and colours. Jacket in colour combination cornflower blue / navy No. 091311. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 285 g/m 2 - Clothing standard: UV standard 801 - Clothing standard: Oeko-Tex Standard 100 - Washing: 60 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.9 kg
Thickness
0,000
Length
0,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Work jacket Highline, slate grey / black, Made-up size DE: 64
Work jacket Highline, slate grey / black, Made-up size DE: 64