Work jacket CANVAS 320, black, Clothing size DE: 28

091352 28

Work jacket CANVAS 320, black, Clothing size DE: 28
Work jacket CANVAS 320, black, Clothing size DE: 28

Version: Robust work clothing line canvas 320 offers high protection for a wide variety of working conditions. With elasticated waistband for a comfortable fit. Tear-resistant and abrasion resistant due to Cordura reinforcement at particularly stressed areas. Thanks to the Teflon reinforcement, the easy-care fabric is dirt-repellent and water-repellent. With reflective piping of 3M Scotchlite reflective material for better visibility in the dark. Work jacket with adjustable sleeve cuffs.Two breast pockets, right side with patch mobile phone pocket.Sleeve pocket with pen slots.Concealed snap fastener strip as front closure. - Note: This sizes listed in the shop are the DE clothing sizes. Please see the size table or the technical data for the corresponding sizes for your country. Available in other colours on request. Size table showing equivalent international sizes can be found on our overview page. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 320 g/m 2 - Washing: 60 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.3 kg
Thickness
0,000
Length
0,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Work jacket CANVAS 320, black, Clothing size DE: 28
Work jacket CANVAS 320, black, Clothing size DE: 28