Winter jacket ARCTIC, black / orange, Size: XL

091974 XL

Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL

Version: Premium ARCTIC winter jacket of soft and comfortable material. Very good insulation due to PrimaLoft material. Thanks to Helly Tech performance technology the jacket is also highly watertight and breathable. Perfect for physically demanding activities in cold working environments. With removable hood and adjustable sleeve cuffs with hook and loop fastening. Reflective details on the shoulders ensure better visibility. No shoulder seams.Breast pockets with zip fastener.Side pockets with zip fasteners.Certified to EN 343 (class 3.1) and to EN 342. - Standard: Modern premium ARCTIC winter jacket of soft and comfortable material. Very good insulation due to PrimaLoft material. Thanks to Helly Tech performance technology the jacket is also highly watertight and breathable. Perfect for physically demanding activities in cold working environments. Certified to EN 343 (class 3.1) and to EN 342. - Fabric composition: 100% polyamide - Washing: 40 °C coloureds - Norm: EN 343 - Norm: EN 342

Details
Description
Dimensions
622,000x394,000x116,000 mm
Weight
1.237 kg
Thickness
116,000
Length
622,000
Import Code Number
62104000
Package Quantity
1
Manufacturer
HELLY HANSEN
If you want to buy this product or to receive more information please log in
Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL
Winter jacket ARCTIC, black / orange, Size: XL