Winter jacket ADVANCED, black, Size: S

091793 S

Winter jacket ADVANCED, black, Size: S
Winter jacket ADVANCED, black, Size: S

Version: Especially lightweight winter jacket of 4-way stretch material which is resilient and offers high freedom of movement. Breathable, windproof and waterproof, with taped seams. The unique CLIMASCOT insulation provides effective warmth, is lightweight, soft and can be compressed to a small volume. Improved visibility in the environment with the help of reflective strips.Closure with watertight zip fastener and concealed protection flap.Breast pocket and side pockets with zip fasteners.Inside pockets.Concealed ribbed cuffs to the sleeves.Rubber pull cord at the jacket seam. - Fabric composition: 13% elastane - Fabric composition: 87% polyamide - Material weight/fabric density: 200 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.22 kg
Thickness
0,000
Length
0,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Winter jacket ADVANCED, black, Size: S
Winter jacket ADVANCED, black, Size: S