Winter jacket, navy blue, Size: XL

091885 XL

Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL

Version: Wind-proof and waterproof winter jacket with high breathability. The mesh lining ensures better ventilation at the back, armpits and collar. The technical details such as sealed seams ensure that the jacket remains watertight, even at heavily stressed points. Optimum fit due to pre-shaped sleeves, extended back and adjustable collar and adjustable sleeve cuffs. With removable hood. The discreet reflective elements give the jacket a sporty appearance and ensure better visibility.Concealed one-way zip fastener of plastic.Breast pocket with zip fastener.Fleece-lined front pockets with zip fasteners.Inside pocket with hook and loop fastening.Certified to EN 343 (class 3.1) and EN 342 together with the winter trousers of Blakläder item 1810. - Standard: Wind-proof and waterproof winter jacket with high breathability, perfect for the cold seasons of the year. The technical details such as sealed seams ensure that the jacket remains watertight, even at heavily stressed points. Certified to EN 343 class (3.1) and EN 342 together with the winter trousers Blakläder item 1810. - Fabric composition: 100% polyester - Material weight/fabric density: 160 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Washing: 40 °C coloureds - Norm: EN 343 - Norm: EN 342

Details
Description
Dimensions
570,000x368,000x96,000 mm
Weight
1.287 kg
Thickness
96,000
Length
570,000
Import Code Number
62011390
Package Quantity
1
Manufacturer
BLAKLÄDER
If you want to buy this product or to receive more information please log in
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL
Winter jacket, navy blue, Size: XL