Underwear set light, black / cornflower blue, Size: 3XL

091908 3XL

Underwear set light, black / cornflower blue, Size: 3XL
Underwear set light, black / cornflower blue, Size: 3XL

Version: Lightweight functional underwear set keeps the body warm and dry. The ribbed knitted fabric creates an air space between the body and clothing, creating a higher degree of insulation. Suitable for use at any time of year. - Standard: Lightweight functional underwear set keeps the body warm and dry. The ribbed knitted fabric creates an air space between the body and clothing, creating a higher degree of insulation. Suitable for use at any time of year. - Fabric composition: 100% polyester - Material weight/fabric density: 170 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.6 kg
Thickness
0,000
Length
0,000
Import Code Number
61099020
Package Quantity
1
Manufacturer
BLAKLÄDER
If you want to buy this product or to receive more information please log in
Underwear set light, black / cornflower blue, Size: 3XL
Underwear set light, black / cornflower blue, Size: 3XL