Trousers Mannheim, cornflower blue / blue-black, Size: 48S

091469 48S

Trousers Mannheim, cornflower blue / blue-black, Size: 48S
Trousers Mannheim, cornflower blue / blue-black, Size: 48S

Version: Mascot UNIQUE. The ergonomic work clothing line with well-thought-out details covers a wide product range in various colours, sizes and material qualities. Particularly hard-wearing fell seams with three rows of stitching. Trousers with low waist and close-fitting waistband. With belt loops and tool loops on the waistband. Front pocket with integral mobile phone pocket. - Description: Ergonomic fit with pre-shaped legs and reinforced legs and reinforced inserts on the inside legs and in the flies.Zip fastener flies.Front pockets and reinforced back pockets.Leg pocket with mobile phone pocket, flap and concealed press studs.Side pocket and ruler pocket.CORDURA reinforced knee pockets with flap. Access to the knee pockets from above.Certified to EN 14404 together with knee padding No. 091809. - Note: Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found in our information section at the end of the catalogue. Trousers in colour combination cornflower blue / blue-black under No. 091469. Size 46L – 56L for slim sizes. Size 46S – 56S for stocky sizes. Blue-black coloured trousers with textile weight 205 g/m² under No. 091473. Cornflower blue / blue-black in colour combination trousers with textile weight 205 g/m² under No. 091474. Blue-black ladies’ trousers with textile weight 205 g/m² under No. 091478. Ex stock in sizes 36-46. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 270 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Clothing standard: UV standard 801 - Washing: 60 °C coloureds

Details
Description
Dimensions
372,000x297,000x58,000 mm
Weight
0.739 kg
Thickness
58,000
Length
372,000
Import Code Number
62034311
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Trousers Mannheim, cornflower blue / blue-black, Size: 48S
Trousers Mannheim, cornflower blue / blue-black, Size: 48S