Trousers Berkeley, cornflower blue, Clothing size DE: 52L

091582 52L

Trousers Berkeley, cornflower blue, Clothing size DE: 52L
Trousers Berkeley, cornflower blue, Clothing size DE: 52L

Version: Mascot INDUSTRY. Classic industrial clothing line, single colour with contrasting seams. Particularly sturdy and hard-wearing fell seams with three rows of stitching. Developed in collaboration with industrial laundries. Available in various colours and material qualities. Trousers with belt loops on the waistband and easily accessible front pockets - Description: Ergonomic fit with pre-shaped legs.Zip fastener flies.Front pockets and back pockets with flap and concealed press studs.Leg pocket with flap and concealed press studs.Reinforced ruler pocket. - Note: Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found in our information section at the end of the catalogue. Size 46L – 56L for slim sizes. Size 46S – 56S for stocky sizes. - Fabric composition: 35% cotton - Fabric composition: 65% polyester - Material weight/fabric density: 270 g/m 2 - Clothing standard: UV standard 801 - Clothing standard: Oeko-Tex Standard 100 - Washing: 60 °C coloureds

Details
Description
Dimensions
415,000x305,000x55,000 mm
Weight
0.713 kg
Thickness
55,000
Length
415,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Trousers Berkeley, cornflower blue, Clothing size DE: 52L
Trousers Berkeley, cornflower blue, Clothing size DE: 52L