Trousers ADVANCED, black, Clothing size DE: 46

091790 46

Trousers ADVANCED, black, Clothing size DE: 46
Trousers ADVANCED, black, Clothing size DE: 46

Version: Lightweight, flexible work trousers made of 4-way-stretch material are particularly elastic and allow a high level of freedom of movement. The hard-wearing fabric is also water-repellent. With ergonomically-cut trouser legs and low waist. Reflective effects.Zip fastener fly.Front and back pockets.Thigh pocket with mobile phone compartment and removable ID card holder.Ruler pocket made from CORDURA fabric. - Note: Available in other colours on request. Size table showing equivalent international sizes can be found on our information section at the end of the catalogue. - Fabric composition: 7% elastane - Fabric composition: 93% nylon - Material weight/fabric density: 250 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.59 kg
Thickness
0,000
Length
0,000
Import Code Number
62034331
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Trousers ADVANCED, black, Clothing size DE: 46
Trousers ADVANCED, black, Clothing size DE: 46