T-shirt Classic T, royal blue, Size: M

090260 M

T-shirt Classic T, royal blue, Size: M
T-shirt Classic T, royal blue, Size: M

Version: Classic T-shirt with modern cut. Circular knit for an optimised fit. Double collar band with elastane. - Fabric composition: 100% cotton - Material weight/fabric density: 160 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Washing: 60 °C delicate wash cycle

Details
Description
Dimensions
384,000x254,000x25,000 mm
Weight
0.153 kg
Thickness
25,000
Length
384,000
Import Code Number
61091000
Package Quantity
1
Manufacturer
CLIQUE
If you want to buy this product or to receive more information please log in
T-shirt Classic T, royal blue, Size: M
T-shirt Classic T, royal blue, Size: M