T-shirt CHELSEA EVOLUTION, black, Size: 2XL

090676 2XL

T-shirt CHELSEA EVOLUTION, black, Size: 2XL
T-shirt CHELSEA EVOLUTION, black, Size: 2XL

Version: T-shirt from the CHELSEA EVOLUTION series in a plain design. A mixture of soft cotton, polyester and elastane ensures high comfort when wearing. - Suitable for : CHELSEA EVOLUTION shell jacket No. 090670.CHELSEA EVOLUTION mid-layer No. 090673. - Fabric composition: 5% elastane - Fabric composition: 57% cotton - Fabric composition: 38% polyester - Material weight/fabric density: 160 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
371,000x312,000x32,000 mm
Weight
0.216 kg
Thickness
32,000
Length
371,000
Import Code Number
61091000
Package Quantity
1
Manufacturer
HELLY HANSEN
If you want to buy this product or to receive more information please log in
T-shirt CHELSEA EVOLUTION, black, Size: 2XL
T-shirt CHELSEA EVOLUTION, black, Size: 2XL