Sweatshirt Amberg, dark anthracite / black, Size: L

091556 L

Sweatshirt Amberg, dark anthracite / black, Size: L
Sweatshirt Amberg, dark anthracite / black, Size: L

Version: Pleasantly warm fleece jacket with net inner lining. High wearing comfort and good freedom of movement due to pre-shaped sleeves and extended back. Breathable, wind-proof and water repellent.Zip fastener with inner weather protection flap.Front pockets.Breast pocket and inside pocket with zip fastener.Elastic band at the waist and the wrists. - Standard: Pleasantly warm fleece jacket with net inner lining. High wearing comfort and good freedom of movement due to pre-shaped sleeves and extended back. Breathable, wind-proof and water repellent. - Fabric composition: 100% polyester - Material weight/fabric density: 345 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Washing: 40 °C coloureds

Details
Description
Dimensions
388,000x350,000x60,000 mm
Weight
0.643 kg
Thickness
60,000
Length
388,000
Import Code Number
61102099
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Sweatshirt Amberg, dark anthracite / black, Size: L
Sweatshirt Amberg, dark anthracite / black, Size: L