Soft shell jacket Service Plus, black / red, Size: 2XL

091765 2XL

Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL

Version: Modern soft shell jacket of sturdy Ripstop fabric. With pre-shaped arms and adjustable arm cuffs with hook and loop fastening.Breast pocket with zip fastener.Inside pocket with zip fastener. Wind-repellent soft shell material with high breathability. Excellent wearing comfort thanks to extended back and fleece lined collar. High freedom of movement thanks to stretch inserts. Waistband adjustment with pull cord.Side pockets with zip fasteners.Inside pocket.Plastic zip fastener. - Standard: Wind-repellent soft shell material with high breathability. Excellent wearing comfort thanks to extended back and fleece lined collar. High freedom of movement thanks to stretch inserts. Waistband adjustment with pull cord. Modern soft shell jacket of sturdy Ripstop fabric. - Note: Available in other colours on request. Size table showing equivalent international sizes can be found on our information section at the end of the catalogue. - Fabric composition: 100% polyester - Material weight/fabric density: 255 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
536,000x378,000x55,000 mm
Weight
0.746 kg
Thickness
55,000
Length
536,000
Import Code Number
62019300
Package Quantity
1
Manufacturer
BLAKLÄDER
If you want to buy this product or to receive more information please log in
Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL
Soft shell jacket Service Plus, black / red, Size: 2XL