Soft shell jacket Motion Tex Light XL

091231 XL

Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL

Soft shell jacket with reflective elements on the front and back. Good fit due to adjustable sleeve cuffs with hook and loop fastening and extended back. Wind-resistant and water-repellent.Two side pockets with zip fasteners.Breast pocket with zip fastener.Inside pocket with hook and loop fastening.

Details
Description
Dimensions
605,000x399,000x71,000 mm
Weight
0.945 kg
Thickness
71,000
Length
605,000
Import Code Number
62019300
Package Quantity
1
Manufacturer
NITRAS
If you want to buy this product or to receive more information please log in
Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL
Soft shell jacket Motion Tex Light XL