Socks TOP ESD PRO, white, Size: 42-44

091923 42-44

Socks TOP ESD PRO, white, Size: 42-44
Socks TOP ESD PRO, white, Size: 42-44

Version: Light ESD socks for wearing in summer to avoid electrostatic voltage charges. A good feel due to COOLMAX material which keeps the foot pleasantly dry. Avoids unpleasant foot odours due to the anti-bacterial freshFX treatment. With LYCRA reinforced structure for high elasticity even after washing many times. Type: Unisex. - Suitable for : Atex environments, ESD environments, industrial environments - Fabric composition: 3% elastane - Fabric composition: 18% nylon - Fabric composition: 32% cotton - Fabric composition: 3% carbon fibre - Fabric composition: 44% polyester

Details
Description
Dimensions
302,000x122,000x32,000 mm
Weight
0.074 kg
Thickness
32,000
Length
302,000
Import Code Number
61151090
Package Quantity
1
Manufacturer
COFRA
If you want to buy this product or to receive more information please log in
Socks TOP ESD PRO, white, Size: 42-44
Socks TOP ESD PRO, white, Size: 42-44