Rainproof jacket Voss, black, Size: L

091915 L

Rainproof jacket Voss, black, Size: L
Rainproof jacket Voss, black, Size: L

Version: Classic rainwear of wind-resistant and water-repellent PU fabric with Helox+ technology offers full protection against the effects of the weather. Additional comfort even when worn for long periods, due to light-weight Helox+ stretch material. Reflective elements for better visibility. Rainproof jacket with extended back and stow-away hood with adjustable cord.Front zip fastener.Two document pockets with flap.Hem with adjustable cord.Adjustable cuffs with press studs. - Fabric composition: 100% polyester - Material weight/fabric density: 170 g/m 2 - Washing: 40 °C coloureds - Norm: EN 343

Details
Description
Dimensions
383,000x284,000x55,000 mm
Weight
0.531 kg
Thickness
55,000
Length
383,000
Import Code Number
61130090
Package Quantity
1
Manufacturer
HELLY HANSEN
If you want to buy this product or to receive more information please log in
Rainproof jacket Voss, black, Size: L
Rainproof jacket Voss, black, Size: L