Protective overalls type 5/6 Easysafe, white, Size: 3XL
098300 3XL
Version: Easysafe type 5/6, model CHF5. Sturdy and lightweight suit with hood for excellent breathability and optimised protection for less demanding applications. Rubber pulls on the hood, with elasticated arm and leg cuffs and in the waist area. Soft polyethylene fleece is permeable to air and water vapour. Protective overalls (PPE category III). - Standard: EN ISO 13982-1 Typ 5EN 13034 Typ 6EN 1073-2EN 1149-5 - Note re advertising text: - Clothing to: Anti-static characteristics to DIN EN ISO 1149 - Norm: EN 13982-1 - Norm: EN 13034 - Norm: EN 1073-2
Details and Specifications
- Details
- Description
- Dimensions
- 370,000x292,000x40,000 mm
- Weight
- 0.213 kg
- Thickness
- 40,000
- Length
- 370,000
- Import Code Number
- 62101098
- Package Quantity
- 1
- Manufacturer
- DUPONT
If you want to buy this product or to receive more information please log in