Pair of welder’s protective gaiters, Size: 15

091509 15

Pair of welder’s protective gaiters, Size: 15
Pair of welder’s protective gaiters, Size: 15

Version: Heat and fire resistant clothing of durable and supple split cowhide. Protects against heat and sprays of molten metal or chips during welding, grinding or sticking. All leather seams are stitched in double chain stitch of extremely heat-resistant 5-ply KEVLAR yarn. All stress points are riveted or reinforced with two layers of leather. All rivets and snap fasteners are electrically insulated for safety. Welder’s protective gaiters for effective protection against flying incandescent chips or sparks. Height 15 cm and circumference between 33 and 43 cm.Variable adjustment to different sizes.Elasticated strap for securing under the shoe instep. - Standard: EN ISO 11611:2007 Klasse 2/A1 - Supplied with: 1 pair. - Note re advertising text: - Clothing to: Protection to DIN EN ISO 11611 when welding

Details
Description
Dimensions
479,000x295,000x32,000 mm
Weight
0.392 kg
Thickness
32,000
Length
479,000
Import Code Number
42034000
Package Quantity
1
Manufacturer
WELDAS
If you want to buy this product or to receive more information please log in
Pair of welder’s protective gaiters, Size: 15
Pair of welder’s protective gaiters, Size: 15