Jacket Rockford, black, Size: S

091571 S

Jacket Rockford, black, Size: S
Jacket Rockford, black, Size: S

Version: Jacket with stand-up collar and two breast pockets with flaps, and one inside pocket.Great freedom of movement thanks to the pre-shaped sleeves.Zip fastener with weather protection flap and concealed press studs.Waistband and cuffs adjustable by means of press studs. Mascot INDUSTRY. Classic industrial clothing line, single colour with contrasting seams. Particularly sturdy and hard-wearing fell seams with three rows of stitching. Developed in collaboration with industrial laundries. Available in various colours and material qualities. - Note: Jacket in cornflower blue under 091572. Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found in our information section at the end of the catalogue. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 270 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Clothing standard: UV-standard 801 - Washing: 60 °C coloureds

Details
Description
Dimensions
379,000x300,000x63,000 mm
Weight
0.712 kg
Thickness
63,000
Length
379,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Jacket Rockford, black, Size: S
Jacket Rockford, black, Size: S