Jacket Rockford, black, Size: L

091571 L

Jacket Rockford, black, Size: L
Jacket Rockford, black, Size: L

WOHX 02T001 right-hand BK6440 Grade: BK6440 - Cutting depth a p: 0.5 - 1.2 mm - Feed f: 0.05 - 0.2 mm/rev. - Cutting speed v c main application: 100 - 240 m/min - Cutting speed v c secondary application: 80 - 160 m/min

Details
Description
Dimensions
395,000x289,000x63,000 mm
Weight
0.746 kg
Thickness
63,000
Length
395,000
Import Code Number
62033310
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Jacket Rockford, black, Size: L
Jacket Rockford, black, Size: L