Jacket Fulda, cornflower blue / blue-black, Size: XL
091459 XL
Version: Mascot UNIQUE. The ergonomic work clothing line with well-thought-out details covers a wide product range in various colours, sizes and material qualities. Particularly hard-wearing fell seams with three rows of stitching. Integral reflective elements ensure better visibility. Jacket with stand-up collar and two breast pockets with flaps, and one inside pocket.The extended back ensures high wearing comfort even when working in a kneeling position.Great freedom of movement thanks to the pre-shaped sleeves.Zip fastener with weather protection flap and concealed press studs.Waistband and cuffs adjustable by means of press studs. - Note: Jacket in colour combination blue-black / cornflower blue under No. 091457. Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found on our information section at the end of the catalogue. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 270 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Clothing standard: UV standard 801 - Washing: 60 °C coloureds
Details and Specifications
- Details
- Description
- Dimensions
- 394,000x320,000x60,000 mm
- Weight
- 0.891 kg
- Thickness
- 60,000
- Length
- 394,000
- Import Code Number
- 62033310
- Package Quantity
- 1
- Manufacturer
- MASCOT