Insulated jacket AKER, black, Size: 3XL

091973 3XL

Insulated jacket AKER, black, Size: 3XL
Insulated jacket AKER, black, Size: 3XL

Version: Particularly comfortable jacket with Primaloft insulation, effectively keeps the wearer warm without requiring bulky additional layers. The raised collar with chin protection ensures high wearing comfort. With brushed polyester on the inside of the collar and document pockets.YKK zip fastener.Side pockets.ID card loop.Extended back. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 310 g/m 2 - Washing: 40 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.676 kg
Thickness
0,000
Length
0,000
Import Code Number
62019300
Package Quantity
1
Manufacturer
HELLY HANSEN
If you want to buy this product or to receive more information please log in
Insulated jacket AKER, black, Size: 3XL
Insulated jacket AKER, black, Size: 3XL