Insulated high visibility jacket, orange, Size: L
091957 L
Version: Warm insulated high visibility jacket with stand-up collar. Particularly light-weight material gives a pleasant feel when wearing. With rubber cords at the hem and sleeve cuffs to prevent penetration by cold air. Optimum for wearing as a second layer under a weatherproof jacket.One-way zip fastener.Breast pocket and two side pockets with zip fasteners.Reflective strips on the shoulders, arms, front and back. - Standard: - Certified to EN 20471, class 3 - Note re advertising text: - Fabric composition: 100% polyester - Material weight/fabric density: 250 g/m 2 - Washing: 30 °C coloureds - Norm: EN ISO 20471
Details and Specifications
- Details
- Description
- Dimensions
- 607,000x399,000x91,000 mm
- Weight
- 0.795 kg
- Thickness
- 91,000
- Length
- 607,000
- Import Code Number
- 62104000
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in