Dungarees Highline, slate grey / black, Made-up size DE: 27

091332 27

Dungarees Highline, slate grey / black, Made-up size DE: 27
Dungarees Highline, slate grey / black, Made-up size DE: 27

Version: The fresh and modern Highline collection of high quality, non-abrasive, and non-shrinking fabric mixture in a three-colour look. Contrast colours of highly wear-resistant canvas. Hard-wearing three-row seams at all stress points. Many practical details such as mobile phone pockets and waistband adjustment. Dungarees with adjustable waist.Bib pocket with flap and hook and loop fastening.Safety clips on the braces. - Description: Two fitted front pockets.Elasticated cord in the waistband.Zip fastener in the flies.Double ruler pocket.Thigh pocket with flap and hook and loop fastening.Mobile phone pocket.Two patch knee pockets with coloured applications. - Note: This sizes listed in the shop are the DE clothing sizes. Please see the size table or the technical data for the corresponding sizes for your country. Please check the QR code for further information on sizes and colours. Dungarees in colour combination cornflower blue / marine under No. 091331. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 285 g/m 2 - Clothing standard: UV standard 801 - Clothing standard: Oeko-Tex Standard 100 - Washing: 60 °C coloureds

Details
Description
Dimensions
360,000x272,000x73,000 mm
Weight
0.943 kg
Thickness
73,000
Length
360,000
Import Code Number
62034331
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Dungarees Highline, slate grey / black, Made-up size DE: 27
Dungarees Highline, slate grey / black, Made-up size DE: 27