Dungarees Highline, cornflower blue / navy, Clothing size DE: 56

091331 56

Dungarees Highline, cornflower blue / navy, Clothing size DE: 56
Dungarees Highline, cornflower blue / navy, Clothing size DE: 56

Version: The fresh and modern Highline collection of high quality, non-abrasive, and non-shrinking fabric mixture in a three-colour look. Contrast colours of highly wear-resistant canvas. Hard-wearing three-row seams at all stress points. Many practical details such as mobile phone pockets and waistband adjustment. Dungarees with adjustable waist.Bib pocket with flap and hook and loop fastener.Safety clips on the braces. - Description: Two fitted front pockets.Elasticated waistband.Zip fastener flies.Double ruler pocket.Thigh pocket with flap, hook and loop fastening.Mobile phone pocket.Two patch knee pockets with coloured applications.Certified to EN 14404 together with knee padding No. 091802. - Note: This sizes listed in the shop are the DE clothing sizes. Please see the size table or the technical data for the corresponding sizes for your country. Available in other colours on request. Dungarees in colour combination slate grey / black under No. 091332. Size table showing equivalent international sizes can be found in our information section at the end of the catalogue. - Fabric composition: 35% cotton - Fabric composition: 65% polyester - Material weight/fabric density: 285 g/m 2 - Clothing standard: UV standard 801 - Clothing standard: Oeko-Tex Standard 100 - Washing: 60 °C coloureds

Details
Description
Dimensions
383,000x279,000x66,000 mm
Weight
1.082 kg
Thickness
66,000
Length
383,000
Import Code Number
62034331
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Dungarees Highline, cornflower blue / navy, Clothing size DE: 56
Dungarees Highline, cornflower blue / navy, Clothing size DE: 56