Dungarees CANVAS 320, black, Clothing size DE: 106

091372 106

Dungarees CANVAS 320, black, Clothing size DE: 106
Dungarees CANVAS 320, black, Clothing size DE: 106

Version: Robust work clothing line canvas 320 offers high protection for a wide variety of working conditions. With elasticated waistband for a comfortable fit. Tear-resistant and abrasion resistant due to Cordura reinforcement at particularly stressed areas. Thanks to the Teflon reinforcement, the easy-care fabric is dirt-repellent and water-repellent. With reflective piping of 3M Scotchlite reflective material for better visibility in the dark. Dungarees with waist adjustment and high drawn back piece. Support with resilient rubber strap use and safety clips on the braces. Double bib pocket. Cordura reinforced knee padding pockets.Certified to EN-14404 together with knee padding. Reinforced back pockets.Two side pockets of Cordura.Double ruler pocket of Cordura.Thigh pocket with patch mobile phone pocket.Zip fastener flies. - Note: This sizes listed in the shop are the DE clothing sizes. Please see the size table or the technical data for the corresponding sizes for your country. Available in other colours on request. Size table showing equivalent international sizes can be found on our overview page. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 320 g/m 2 - Washing: 60 °C coloureds

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.05 kg
Thickness
0,000
Length
0,000
Import Code Number
62034331
Package Quantity
1
Manufacturer
PLANAM
If you want to buy this product or to receive more information please log in
Dungarees CANVAS 320, black, Clothing size DE: 106
Dungarees CANVAS 320, black, Clothing size DE: 106