Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 56

091477 56

Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 56
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 56

Version: Mascot UNIQUE. The ergonomic work clothing line with well-thought-out details covers a wide product range in various colours, sizes and material qualities. Particularly hard-wearing fell seams with three rows of stitching. Integral reflective elements ensure better visibility. Trousers with low waist and close-fitting waistband. With belt loops and tool loops on the waistband. Front pocket with integral mobile phone pocket. - Description: Ergonomic fit with pre-shaped legs and reinforced inserts on the inside legs and in the flies.Zip fastener flies.Front pockets and reinforced back pockets.Leg pocket with mobile phone pocket, flap and concealed press studs.Side pocket and ruler pocket.CORDURA reinforced knee pockets with flap. Access to the knee pockets from above.Certified to EN 14404 together with knee padding No. 091809. - Note: Trousers in colour combination blue-black / cornflower blue under No. 091467. Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found on our information section at the end of the catalogue. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 270 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Clothing standard: UV standard 801 - Washing: 60 °C coloureds

Details
Description
Dimensions
391,000x348,000x66,000 mm
Weight
1.092 kg
Thickness
66,000
Length
391,000
Import Code Number
62034311
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 56
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 56