Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 54L

091477 54L

Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 54L
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 54L

Version: Mascot UNIQUE. The ergonomic work clothing line with well-thought-out details covers a wide product range in various colours, sizes and material qualities. Particularly hard-wearing fell seams with three rows of stitching. Dungarees with adjustable braces and adjustable waistband.Inside pocket with hook and loop fastening.Breast pocket in contrast colour with flap, integral pen pocket and mobile phone pocket. - Description: Ergonomic fit with pre-shaped legs and reinforced legs and reinforced inserts on the inside legs and in the flies.Zip fastener flies.Front pockets and reinforced back pockets.Leg pocket with mobile phone pocket, flap and concealed press studs.Side pocket and ruler pocket.CORDURA reinforced knee pockets with flap. Access to the knee pockets from above.Certified to EN 14404 together with knee padding No. 091809. - Note: Available in other colours, sizes and material qualities on request. Size table showing equivalent international sizes can be found in our information section at the end of the catalogue. Dungarees in colour combination cornflower blue / blue-black under No. 091479. Size 46L – 56L for slim sizes. Size 46S – 56S for stocky sizes. - Fabric composition: 65% polyester - Fabric composition: 35% cotton - Material weight/fabric density: 270 g/m 2 - Clothing standard: Oeko-Tex Standard 100 - Clothing standard: UV standard 801 - Washing: 60 °C coloureds

Details
Description
Dimensions
380,000x356,000x63,000 mm
Weight
1.103 kg
Thickness
63,000
Length
380,000
Import Code Number
62034311
Package Quantity
1
Manufacturer
MASCOT
If you want to buy this product or to receive more information please log in
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 54L
Dungarees Augsburg, blue-black / cornflower blue, Clothing size DE: 54L