Lithium-Batterie, 2,6 A·h, 3,6 V, AA

26A7354

Lithium-Batterie, 2,6 A·h, 3,6 V, AA
Lithium-Batterie, 2,6 A·h, 3,6 V, AA

Product information - Rated voltage: 3.6 V - Nennkapazität: 2.6 Ah - IEC designation: LR6 - other designation: Mignon - Size: AA - Technology: Lithium - Version: Round cell - Application: Back-up systems, measurement devices, alarm- and safety sysetms, real-time clocks, emergency transmitters - diameter: 14.5 mm - Height: 50.3 mm - Connection: Soldering lug

Details
Description
Additional material number
LS 14500 CNR
Dimensions
1x1x1 cm
Weight
1 kg
Import Code Number
85065010
Country of Origin
Frankreich
Package Quantity
Piece
Manufacturer
Saft
If you want to buy this product or to receive more information please log in
Lithium-Batterie, 2,6 A·h, 3,6 V, AA
Lithium-Batterie, 2,6 A·h, 3,6 V, AA