Function generator GFG-3015

20K1051

Function generator GFG-3015
Function generator GFG-3015

GW Instek GFG-3015 Dual Display Programmable Function Generator with External Counter, 15MHz Frequency - The GFG-3015 is a versatile and high precision programmable function generator, providing stable and accurate signals at 15MHz frequency range. Powered by the Frequency Feedback technology, the GFG-3015 delivers the frequency accuracy as low as 0.02% and maximum resolution at 10mHz. 10 sets of front panel setup memory make it easier to output the specific signal as pre-defined. Other functions include AM/FM, Cate, Burst, Trigger, 5 sets of standard waveforms, 150MHz counter, VCF control, and dedicated channels for different outputs. The GFG-3015 provide exceptional values to users in the educational field as well as repire service, production testing, and development lab.

Details
Description
Additional material number
01FG301500GS - GFG-3015
EAN
4719692504067
Dimensions
1x1x1 cm
Weight
1 kg
Import Code Number
85429000
Country of Origin
Taiwan
Package Quantity
Piece
Manufacturer
GW Instek
If you want to buy this product or to receive more information please log in
Function generator GFG-3015
Function generator GFG-3015