Duracell Procell PC2400 AlMn 1.5V/Tray (10)

26A571

Duracell Procell PC2400 AlMn 1.5V/Tray (10)
Duracell Procell PC2400 AlMn 1.5V/Tray (10)

Typical Application: - Remote Controls - - Sensors - - Security keypads - - Wireless mouse - Product information - Rated voltage: 1.5 V - Nennkapazität: 1.24 Ah - IEC designation: L03 - other designation: Micro - Size: AAA - Technology: Alkali manganese - Version: Round cell - Application: General-purpose applications - diameter: 10.5 mm - Length: 44.5 mm - Connection: Flat contact

Details
Description
Additional material number
PC2400 /PK10
EAN
5000394123595
Dimensions
1x1x1 cm
Weight
1 kg
Length
44.5 mm
Import Code Number
85061011
Country of Origin
Belgien
Package Quantity
Supplied as pack of 10 pieces
Manufacturer
Duracell
If you want to buy this product or to receive more information please log in
Duracell Procell PC2400 AlMn 1.5V/Tray (10)
Duracell Procell PC2400 AlMn 1.5V/Tray (10)