Duracell Procell PC1500 AlMn 1.5V/Tray (10)

26A570

Duracell Procell PC1500 AlMn 1.5V/Tray (10)
Duracell Procell PC1500 AlMn 1.5V/Tray (10)

Typical Applications: - Remote Controls - - Sensors - - Security Keypads - - Wireless Mouse - Product information - Rated voltage: 1.5 V - Nennkapazität: 3.02 Ah - IEC designation: LR6 - other designation: Mignon - Size: AA - Technology: Alkali manganese - Version: Round cell - Application: General-purpose applications - diameter: 14.5 mm - Length: 50.5 mm - Connection: Flat contact

Details
Description
Additional material number
PC1500 /PK10
EAN
5000394122895
Dimensions
1x1x1 cm
Weight
1 kg
Length
50.5 mm
Import Code Number
85061011
Country of Origin
Belgien
Package Quantity
Supplied as pack of 10 pieces
Manufacturer
Duracell
If you want to buy this product or to receive more information please log in
Duracell Procell PC1500 AlMn 1.5V/Tray (10)
Duracell Procell PC1500 AlMn 1.5V/Tray (10)