Battery tester

26A8163

Battery tester
Battery tester

Battery testers, type CTEK AA400 Argus Analyzer. Suitable for all lead acid batteries (open, maintenance-free, AGM, GEL). Batteries can be tested in mounted state; Test methods: voltage measurement, jump start capability (load test on the vehicle), measurement of the jump start current (CCA Cold Cranking Amps), whereby the device is comparing the measured value with the setpoint data entered and then returns the jump start current capacity the battery will still output. The measured jump start current is voltage and temperature stabilized. alternator test (on completion of the battery test, the tester will also provide information about the voltage output by the generator and evaluates the diode harmonics). Type: AA400 Argus Analyzer, battery tester

Details
Description
Additional material number
BATTERIE TESTER AA400 - AA400
Dimensions
1x1x1 cm
Weight
1 kg
Import Code Number
90303100
Country of Origin
China
Package Quantity
Piece
Manufacturer
CTEK
If you want to buy this product or to receive more information please log in
Battery tester
Battery tester