Battery contact, 2239

28A240

Battery contact, 2239
Battery contact, 2239

Battery clips, premium version, type Keystone 2239. For 9.0 V batteries; Version: I-shape. Contact material: nickel-plated phosphor bronze. Stranded wire cross-section: AWG 26, with UL approval. Stranded wire length: approx. 152 mm. Type: 2239, battery contact Product information - Application: 9 V-Battery

Details
Description
Additional material number
2239
Dimensions
1x1x1 cm
Weight
1 kg
Import Code Number
85369010
Country of Origin
Taiwan
Package Quantity
Piece
Manufacturer
Keystone
If you want to buy this product or to receive more information please log in
Battery contact, 2239
Battery contact, 2239