Alkaline manganese battery, 1.5 V, LR6, AA

26A426

Alkaline manganese battery, 1.5 V, LR6, AA
Alkaline manganese battery, 1.5 V, LR6, AA

Product information - Rated voltage: 1.5 V - IEC designation: LR6 - other designation: Mignon - Size: AA - Technology: Alkali manganese - Version: Round cell - Application: General-purpose applications - diameter: 10.5 mm - Height: 50.5 mm - Connection: Flat contact

Details
Description
Additional material number
MN1500 Simply (8) - 5000394002272
Dimensions
1x1x1 cm
Weight
1 kg
Import Code Number
85061011
Country of Origin
Belgien
Package Quantity
Supplied as pack of 8 pieces
Manufacturer
Duracell
If you want to buy this product or to receive more information please log in
Alkaline manganese battery, 1.5 V, LR6, AA
Alkaline manganese battery, 1.5 V, LR6, AA