DIN 93, Washer, Stainless steel A2, 53

52009353

DIN 93, Washer, Stainless steel A2, 53
DIN 93, Washer, Stainless steel A2, 53

Type:With rags.
Note:Standard was withdrawn without a replacement. Similar to DIN 93.
Locking plates are also available according to DIN 432, 462 and 70952.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Import Code Number
73182200
Basic Material
Stainless steel A2
Norm Number
DIN 93
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 93, Washer, Stainless steel A2, 53
DIN 93, Washer, Stainless steel A2, 53