DIN 9021, Washer, Stahl Dickschichtpassivierung, 4

4030902143

DIN 9021, Washer, Stahl Dickschichtpassivierung, 4
DIN 9021, Washer, Stahl Dickschichtpassivierung, 4

Outer Ø ~ 3 x screws Ø
Product class C - 100 HV.
Note:Standard was withdrawn. DIN corresponds to ISO 7093-2.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Import Code Number
73182200
Basic Material
Steel
Norm Number
DIN 9021
Surface Protection
thick film passivation
Package Quantity
5000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 9021, Washer, Stahl Dickschichtpassivierung, 4
DIN 9021, Washer, Stahl Dickschichtpassivierung, 4