DIN 463, Washer, Steel, 170

10046317

DIN 463, Washer, Steel, 170
DIN 463, Washer, Steel, 170

With 2 rags.
Note:Standard was withdrawn without a replacement. Similar to DIN 463.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Import Code Number
73182100
Basic Material
Steel
Norm Number
DIN 463
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 463, Washer, Steel, 170
DIN 463, Washer, Steel, 170