DIN 125 B, Washer, Galvanized steel, 84

200125984

DIN 125 B, Washer, Galvanized steel, 84
DIN 125 B, Washer, Galvanized steel, 84

B form with chamfer, medium type.
Note:Standard was withdrawn. DIN similar to ISO 7090. Hardness changed.
*) without chamfer.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Import Code Number
73182200
Basic Material
Steel
Norm Number
DIN 125 B
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 125 B, Washer, Galvanized steel, 84
DIN 125 B, Washer, Galvanized steel, 84