DIN 125 A, Washer, Stainless steel A4, 37

5401258370

DIN 125 A, Washer, Stainless steel A4, 37
DIN 125 A, Washer, Stainless steel A4, 37

Type:Medium. A form without chamfer.
Note:Standard was withdrawn. DIN similar to ISO 7089. Hardness changed.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Import Code Number
73182200
Basic Material
Stainless steel A4
Norm Number
DIN 125 A
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 125 A, Washer, Stainless steel A4, 37
DIN 125 A, Washer, Stainless steel A4, 37