DIN 976, Threaded pin, Stainless steel A2-70, M22x10.000

52097622

DIN 976, Threaded pin, Stainless steel A2-70, M22x10.000
DIN 976, Threaded pin, Stainless steel A2-70, M22x10.000

A form.

Details
Description
Dimensions
Kleinteile
Weight
19,756 kg
Length
1000,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 976
Surface Protection
blank
Package Quantity
5
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 976, Threaded pin, Stainless steel A2-70, M22x10.000
DIN 976, Threaded pin, Stainless steel A2-70, M22x10.000